PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|---|
Supply Voltage Range | VSUP | 3 | 36 | V | ||
Supply Current | ISUP_SHDN | VEN = 0V, TA = +25°C | 4 | 6 | μA | |
ISUP | VEN = high, VOUT = 3.3V, VFB = VBIAS, no load, no switching, TA = +25°C | 10 | ||||
SUP Undervoltage Lockout | VSUP_UVLO_RISE | SUP voltage rising | 2.945 | 3.025 | 3.175 | V |
VSUP_UVLO_FALL | SUP voltage falling | 2.655 | 2.725 | 2.870 | ||
BIAS Undervoltage Lockout | VBIAS_UVLO | BIAS voltage falling | 1.53 | 1.58 | 1.63 | V |
BIAS Undervoltage Lock | VBIAS_UVLO_HYS | BIAS UVLO hysteresis | 50 | mV | ||
BIAS Voltage | VBIAS | 1.8 | V | |||
BUCK CONVERTER | ||||||
Output Voltage Accuracy | VOUT_5V | Skip mode, no load | 4.93 | 5.0 | 5.05 | V |
PWM mode, no load | 4.95 | 5.0 | 5.05 | |||
VOUT_4.2V | Skip mode, no load | 4.13 | 4.2 | 4.245 | ||
PWM mode, no load | 4.155 | 4.2 | 4.245 | |||
VOUT_3.9V | Skip mode, no load | 3.84 | 3.9 | 3.94 | ||
PWM mode, no load | 3.86 | 3.9 | 3.94 | |||
VOUT_3.3V | Skip mode, no load | 3.245 | 3.3 | 3.335 | ||
PWM mode, no load | 3.265 | 3.3 | 3.335 | |||
Output Voltage Adjustable Range | VOUT | 0.8 | 10 | V | ||
Feedback Voltage Accuracy | VFB_PWM | PWM mode, no load | 0.787 | 0.800 | 0.813 | V |
Feedback Leakage Current | IFB | VFB = 0.8V, TA = +25°C | 100 | nA | ||
High-Side DMOS On-Resistance | RDSON_HS | VBIAS = 1.8V, ILX = 2A | 45 | 90 | mΩ | |
Low-Side DMOS On-Resistance | RDSON_LS | VBIAS = 1.8V, ILX = 2A | 22 | 44 | mΩ | |
High-Side DMOS Current-Limit Threshold | ILIM | MAX20404 | 5.50 | 6.25 | 7.00 | A |
MAX20405 | 6.5 | 7.5 | 8.5 | |||
MAX20406/MAX20406E | 7.5 | 8.75 | 10 | |||
Low-Side DMOS Negative Current-Limit Threshold | INEG | MAX20404 | -2.3 | A | ||
MAX20405 | -3 | |||||
MAX20406/MAX20406E | -3.5 | |||||
LX Leakage | ILX_LKG |
VSUP = 36V, VLX = 0V, or VLX = 36V, TA = +25°C |
1 | μA | ||
Soft-Start Ramp Time | tSS | 2.2 | 2.8 | ms | ||
Minimum On-Time | tON | (Note 4) | 33 | 55 | ns | |
Maximum Duty Cycle | DMAX | Dropout Mode | 98 | 99 | % | |
SWITCHING FREQUENCY | ||||||
PWM Switching Frequency | fSW | 400kHz | 360 | 400 | 440 | kHz |
2.1MHz | 1.925 | 2.1 | 2.275 | MHz | ||
2.3MHz | 2.0 | 2.3 | 2.6 | |||
3.0MHz | 2.7 | 3.0 | 3.3 | |||
SYNC External Clock Frequency | fSYNC | fSW = 400kHz | 360 | 600 | kHz | |
fSW = 2.1MHz | 1.7 | 2.6 | MHz | |||
fSW = 2.3MHz | 2.0 | 2.6 | ||||
fSW = 3MHz | 2.6 | 3.4 | ||||
Spread Spectrum | SPS | Percentage of fSW | ±3 | % | ||
PGOOD OUTPUT | ||||||
PGOOD Threshold | VPGOOD_THR | VOUT rising | 92 | 94 | 96 | % |
VPGOOD_THF | VOUT falling | 91 | 93 | 95 | ||
PGOOD Debounce Time | tDEB | Rising | 100 | μs | ||
Falling | 50 | |||||
PGOOD Leakage Current | IPGOOD_LKG | TA = +25°C | 1 | μA | ||
PGOOD Low Voltage Level | VPGOOD_LOW | Sinking 1mA | 0.4 | V | ||
LOGIC LEVELS | ||||||
EN High Voltage Level | VEN_HIGH | 1.2 | V | |||
EN Low Voltage Level | VEN_LOW | 0.5 | V | |||
EN Input Current | IEN | VEN = VSUP = 36V, TA = +25°C | 1 | μA | ||
SYNC High Voltage Level | VSYNC_HIGH | 1.4 | V | |||
SYNC Low Voltage Level | VSYNC_LOW | 0.4 | V | |||
SYNCOUT Output Voltage Level | VSYNCOUT | No load | 2.6 | 3.3 | 3.9 | V |
THERMAL PROTECTION | ||||||
Thermal Shutdown | TSHDN | 175 | °C | |||
Thermal Shutdown Hysteresis | TSHDN_HYS | 20 | °C |
Note 2: | Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage are guaranteed by design and characterization. Typical values are at TA = +25°C. |
Note 3: | The device is designed for continuous operation up to TJ = +125°C for 95,000 hours and TJ = +150°C for 5,000 hours. |
Note 4: | Guaranteed by design; not production tested. |
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage are guaranteed by design and characterization. Typical values are at TA = +25°C."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"The device is designed for continuous operation up to TJ = +125°C for 95,000 hours and TJ = +150°C for 5,000 hours."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 4\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design; not production tested."}