Absolute Maximum Ratings
- SUP-0.3V to +42V
- EN-0.3V to +42V
- BST to LX (Note 1)-0.3V to +2.2V
- BST-0.3V to +44V
- LX (Note 1)-0.3V to SUP+0.3V
- SYNCOUT-0.3V to +6V
- SYNC-0.3V to +6V
- VEA-0.3V to BIAS+0.3V
- FB-0.3V to BIAS+0.3V
- OUT-0.3V to +16V
- PGOOD-0.3V to +6V
- BIAS-0.3V to +2.2V
- PGND to AGND-0.3V to +0.3V
- LX Continuous RMS Current6A
- ESD Protection
- Human Body Model±2kV
- Charged Device Model±750V
- Continuous Power Dissipation (TA = +70°C, derate 34.48 mW/°C above +70°C.)2758mW
- Operating Temperature Range-40°C to +150°C
- Storage Temperature Range-65°C to +150°C
- Soldering Temperature (Soldering 10sec)+300°C
Note 1:
|
Self-protected against transient voltages exceeding these limits for ≤50ns under normal operation and loads up to the maximum rated output current. |
Stresses beyond those listed under “Absolute Maximum Ratings†may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.