Features
Benefits and Features
- Extend System Run Time
- Ultra-Low, 3.5µA (typ) Quiescent Current
- 250mW Ouptut Power with 500mV Input Voltage
- Dynamic Voltage Scaling (DVS)
- Low, Continuous Noise Profile
- Eliminates Discontinuities Across Operating Voltage Range
- Eliminates Post-Filtering LDO in Noise Sensitive Applications
- Adaptable Load Transient Response
- Adjustable Peak Current for Optimal Performance in Each Application
- Fast Load Transient Response Minimizes Settling Time
- Optional Feedback Integrator
- Enable for up to 3.5W Output Power Capabilities
- Disable for up to 1.75W Output Power and Faster Load Transient Settling Time
- FAST Pin Pretriggers Load Response and Offers Improved Load Transient
- Flexible Control Options
- I2C Interface with Status Interrupts
- EN and Status Pins, Single-Resistor VOUT Selection (RSEL)
- See Table 3 for specific device defaults.
- Extended Operating Temperature from -40°C to +85°C (MAX20343), -40°C to +125°C (MAX20344)
- Optimally Sized for Small Applications
- 16-bump, 1.77mm x 2.01mm, 0.4mm Pitch WLP
- 12-pin, 2.50mm x 2.50mm, 0.5mm Pitch Flip-Chip QFN
- Inductor/Capacitor Available in 0603/0402 Case Sizes