Ordering Information

Ordering Information
PART NUMBER TEMP RANGE PIN-PACKAGE
MAX20343BEFC+* -40°C to +85°C 12 FC2QFN
MAX20343BEFC+T* -40°C to +85°C 12 FC2QFN
MAX20343EEFC+* -40°C to +85°C 12 FC2QFN
MAX20343EEFC+T* -40°C to +85°C 12 FC2QFN
MAX20343GEFC+* -40°C to +85°C 12 FC2QFN
MAX20343GEFC+T* -40°C to +85°C 12 FC2QFN
MAX20343HEFC+ -40°C to +85°C 12 FC2QFN
MAX20343HEFC+T -40°C to +85°C 12 FC2QFN
MAX20344EAFC+ -40°C to +125°C 12 FC2QFN
MAX20344EAFC+T -40°C to +125°C 12 FC2QFN
MAX20343BEWE+ -40°C to +85°C 16 WLP
MAX20343BEWE+T -40°C to +85°C 16 WLP
MAX20343CEWE+ -40°C to +85°C 16 WLP
MAX20343CEWE+T -40°C to +85°C 16 WLP
MAX20343EEWE+ -40°C to +85°C 16 WLP
MAX20343EEWE+T -40°C to +85°C 16 WLP
MAX20343FEWE+ -40°C to +85°C 16 WLP
MAX20343FEWE+T -40°C to +85°C 16 WLP
MAX20343GEWE+ -40°C to +85°C 16 WLP
MAX20343GEWE+T -40°C to +85°C 16 WLP
MAX20343IEWE+ -40°C to +85°C 16 WLP
MAX20343IEWE+T -40°C to +85°C 16 WLP
MAX20343JEWE+ -40°C to +85°C 16 WLP
MAX20343JEWE+T -40°C to +85°C 16 WLP
MAX20343KEWE+* -40°C to +85°C 16 WLP
MAX20343KEWE+T* -40°C to +85°C 16 WLP
MAX20343MEWE+ -40°C to +85°C 16 WLP
MAX20343MEWE+T -40°C to +85°C 16 WLP
MAX20343NEWE+* -40°C to +85°C 16 WLP
MAX20343NEWE+T* -40°C to +85°C 16 WLP
MAX20343OEWE+* -40°C to +85°C 16 WLP
MAX20343OEWE+T* -40°C to +85°C 16 WLP

+Denotes a lead(Pb)-free/RoHS-compliant package.

T = Tape and reel.

*Future product—contact factory for availability.

See Table 3 for specific device settings and defaults to select a part.