Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(VIN = +1.8V to +5.5V, CIN = 5µF, COUT = 8µF, TJ = -40°C to +125°C, unless otherwise noted. Typical values are at TA = +25°C, VIN = +3.7V, L = 1μH, Limits are 100% tested at TA = +25°C.) (Note 1)

BUCK-BOOST
Input Voltage Range VIN_START Input voltage required for startup (Note 2) 1.9 5.5 V
Quiescent Supply Current IQ No load, VOUT = 5V, VIN = 3.7V SwoFrcIN = 1, TA = +85°C (MAX20343) 3.51 5 µA
SwoFrcIN = 1, TA = +125°C (MAX20344) 12.5
IQ_FAST FAST = 1 35 ​μA
Shutdown Supply Current ISHDN I2C controlled 0.3 µA
Maximum Output Operative Power (Note 3) PMAX Integrator enabled, VIN > 2.7V, VOUT ≥ 3.2V BBstFETScale = 0, L = 1µH, COUT = 8µF 3.5 W
BBstFETScale = 1, L = 2.2µH, COUT = 4µF 1.75
Integrator disabled, VIN > 3.2V (Note 4), VOUT ≥ 3.2V BBstFETScale = 0, L = 1µH,  COUT = 8µF, TA = +85°C (MAX20343) 3.2
BBstFETScale = 0, L = 1µH,  COUT = 8µF, TA = +125°C (MAX20344) 2.9
BBstFETScale = 1, L = 2.2µH,  COUT = 4µF, TA = +85°C (MAX20343) 1.75
BBstFETScale = 1, L = 2.2µH,  COUT = 4µF, TA = +125°C (MAX20344) 1.6
Output-Voltage Set Range VOUT 50mV step resolution 2.5 5.5 V
VIN < 2.1V, SwoFrcIN = 0 (see the Input Operating Voltage section) 3.2 5.5
Average Output-Voltage Accuracy ACC_OUT IOUT = 1mA, COUT_EFF = 8µF -2.4 +2.4 %
Line Regulation Error VLINE_REG -1 +1 %/V
Load Regulation Error VLOAD_REG Integrator enabled, VIN = 2.7V, VOUT = 3.3V, BBstFETScale = 0, POUT = 3.5W -1 %
Integrator disabled, VIN = 3.7V, VOUT = 5V, POUT = 1.5W, BBstFETScale = 1, COUT = 4µF, L = 2.2µH -3.2
Line Transient Response VLINE_TRAN VOUT = 3.4V, VIN from 3.4V to 2.9V, 1μs fall time, ILOAD = 750mA, BBstIntegEn = 1, SwoFrcIN = 0 0 mV
Load Transient Response VLOAD_TRAN VOUT = 5V, VIN = 3.7V, ILOAD = 10µA to 700mA, BBstIntegEn = 1 -150 mV
Input Supply Current During Startup IIN_STUP VIN = 3.6V, VOUT = 5V, ILOAD = 0 1 mA/
COUT(µF)
Maximum Output Power During Startup (Note 3) IPWR_MAX_STUP BBstFETScale = 0 400 600 mW
BBstFETScale = 1 200 300
Startup Time tSTARTUP Time from VOUT = 0V to final value I2C controlled 9.6 ms
RSEL, BBstRampEn = 0 32
PGOOD Threshold VPGOOD 84.7 %VOUT
PGOOD Threshold Hysteresis VPGOOD_HYS 2.25 %VOUT
Active Discharge Current IACTD 20 mA
Passive Discharge Resistance RPSVD 1.2
Input UVLO Rising Threshold VIN_UVLO_R VIN rising Soft-start active, SwoFrcIN = 1, or VOUT set below 3.3V 1.836 V
VOUT set higher than 3.3V, SwoFrcIN = 0, soft-start period complete 2.185
Input UVLO Falling Threshold VIN_UVLO_F VIN falling Soft-start active, SwoFrcIN = 1, or VOUT set below 3.3V 1.782 V
VOUT set higher than 3.3V, SwoFrcIN = 0, soft-start period complete 2.101
Output UVLO Falling Threshold VOUT_UVLO_F VOUT falling 1.873 V
Output UVLO Rising Threshold VOUT_UVLO_R VOUT rising 1.963 V
DIGITAL
SDA, EN, SCL, INT, PGOOD, INGOOD FAST, RSEL Input Leakage Current ILK_IO TJ = +25°C -1 +1 µA
SDA, EN, SCL, FAST Input Logic High VIO_IH 1.4 V
SDA, EN, SCL, FAST Input Logic Low VIO_IL 0.4 V
SDA, INT, PGOOD, INGOOD Output Logic Low VIO_OL IOL = 4mA 0.4 V
SCL Clock Frequency fSCL MAX20343B/E/F/G/M, MAX20344E 400 680 kHz
All other versions 680
Bus Free Time Between STOP and START Condition tBUF 0.75 µs
START Condition (Repeated) Hold Time tHD_STA (Note 5) 0.35 µs
Low Period of SCL Clock tLOW 0.75 µs
High Period of SCL Clock tHIGH 0.35 µs
Setup Time for a Repeated START Condition tSU_STA 0.35 µs
Data Hold Time tHD_DAT (Note 6) 0 0.53 µs
Data Setup Time tSU_DAT 100 ns
Setup Time for STOP Condition tSU_STO 0.35 µs
Spike Pulse Widths Suppressed by Input Filter tSP 50 ns
Note 1: All devices are 100% production tested at TA = +25°C. Limits over the operating temperature range are guaranteed by design.
Note 2: Output power across the input operating voltage range is limited by input current. Refer to TOC03 for details on how the power limit changes with VIN.
Note 3: The parameter is not production tested and values are generated through characterization only.
Note 4: Operation down to 2.7V is supported with the integrator disabled, but stability is only guaranteed up to 1.75W output power. Beyond 1.75W, oscillations could occur unless output capacitance is increased.
Note 5: fSCL must meet the minimum clock low time plus the rise/fall times.
Note 6: The maximum tHD_DAT has to be met only if the device does not stretch the low period (tLOW) of the SCL signal.

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"All devices are 100% production tested at TA = +25°C. Limits over the operating temperature range are guaranteed by design."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Output power across the input operating voltage range is limited by input current. Refer to TOC03 for details on how the power limit changes with VIN."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"The parameter is not production tested and values are generated through characterization only."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 4\u003c/strong\u003e","data-html":true,"data-content":"Operation down to 2.7V is supported with the integrator disabled, but stability is only guaranteed up to 1.75W output power. Beyond 1.75W, oscillations could occur unless output capacitance is increased."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"The parameter is not production tested and values are generated through characterization only."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"fSCL must meet the minimum clock low time plus the rise/fall times."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 6\u003c/strong\u003e","data-html":true,"data-content":"The maximum tHD_DAT has to be met only if the device does not stretch the low period (tLOW) of the SCL signal."}