REVISION NUMBER |
REVISION DATE |
DESCRIPTION | PAGES CHANGED |
---|---|---|---|
0 | 2/20 | Initial release | — |
1 | 4/20 | Updated the General Description section, Benefits and Features section, Absolute Maximum Ratings section, Functional Diagrams section, Detailed Description section, Protector section, Permanent Failure section, Table 8, nUVPrtTh Register (1D0h), nBattStatus Register (1A8h), ProtAlrt Register (0AFh), Table 56, nConfig Register (1B0h), Table 103, and Ordering Information table; added Typical Operating Characteristics, Battery Internal Self-Discharge Detection (ISD) section, Configuring ISD section, Internal Self-Discharge Detection with Cell Balancing section, Wake-Up/Shutdown section, and Battery Internal Self-Discharge Detection Registers | 1, 18, 26–29, 33–34, 37, 47–48, 50, 64, 73, 75–76, 79, 86–87, 90, 92, 98, 106, 146, 178 |
2 | 5/20 | Updated the title, General Description, and Battery Internal Self-Discharge Detection (ISD) section | 1, 47 |
3 | 5/20 | Updated the Ordering Information table | 178 |
4 | 6/20 | Updated the Simplified Block Diagram, Typical Application Schematic, and Ordering Information table | 1, 170, 178 |
5 | 6/20 | Updated the Ordering Information table | 178 |
6 | 8/20 | Updated Table 51, the nChgCfg (1C2h) Prequal Configuration description, nFullSOCThr Register (1C6h) description, Table 94, and Ordering Information table | 95, 100, 105, 129, 178 |
7 | 8/20 | Updated the Pin Description table | 32 |