Pin Specifications

Pin Configurations WLP
TQFN
PIN NAME FUNCTION
WLP TQFN
Pin Description
A2 1 IN Power Supply Input. Connect to the positive terminal of cell stack with a 10Ω resistor. Bypass with a 0.1µF/25V ceramic capacitor to GND.
A3 2 CP Charge Pump Output and Bypass. Bypass CP to IN with a 0.47μF/25V ceramic capacitor.
A4 3 CHG Charge FET Gate Control. Enable/disable the high-side CHG N-FET by driving the gate between CP and IN. Connect a 0.1μF capacitor from Charge FET gate to source.
A5 4 DIS Discharge FET Gate Control. Enable/disable the high-side DIS N-FET by driving the gate between CP and PCKP.
B5 5 ZVC Zero-Volt Charge Path. Recovery charge current is set by the resistor from the PCKP pin to the ZVC pin. Leave ZVC open if not used.
A6 6 PCKP Connect to Positive Terminal of Pack Connector Through 1kΩ
C5 7 ALRT Programmable Alert Output
B6 8 SCL/OD Serial Clock Input for I2C Communication or Speed Selection for 1-Wire Communication. Input only. For I2C communication, connect to the clock terminal of the battery pack. Connect to CSN for standard speed 1-Wire communication. Connect to the REG3 pin for overdrive 1-Wire communication. SCL/OD has an internal pulldown (IPD) for sensing pack disconnection.
C6 9 SDA/DQ Serial Data Input/Output for Both 1-Wire and I2C Communication Modes. Open-drain output driver. Connect to the DATA terminal of the battery pack. SDA/DQ has an internal pulldown (IPD) for sensing pack disconnection.
D6 10 TH1 Thermistor Input 1. Connect a 10k/100k thermistor from TH1 to GND. Leave disconnected or connect to GND if not used.
E6 11 PFAIL Permanent Failure Indicator. Connect to a three terminal fuse to take action in case of primary FET failure detection. If not used, connect to GND with a 1kΩ resistor.
D5 12 AOLDO Always-On LDO. Configurable as 3.4V or 1.8V. Bypass to GND with a 0.47µF/10V ceramic capacitor. Connect to GND with a 10kΩ resistor if not used.
E5 13 REG3 Internal 3.4V Regulator Output. Bypass to GND with a 0.47µF/10V ceramic capacitor.
E4 14 CSN System Ground and Current Measurement Negative Sense Point. Kelvin connect to load side of the sense resistor.
E3 15 CSP Device Ground and Current Measurement Positive Sense Point. Kelvin connect to cell side of the sense resistor.
D2 16 TH2 Thermistor Input 2. Connect 10k/100k thermistor from TH2 to GND. Leave disconnected or connect to GND if not used.
E2 17 REG2 Internal 1.8V Regulator Output. Bypass to GND with a 0.47µF/10V ceramic capacitor.
C2 18 TH3 Thermistor Input 3. Connect a 10k/100k thermistor from TH3 to GND. Leave disconnected or connect to GND if not used.
B2 19 TH4 Thermistor Input 4. Connect a 10k/100k thermistor from TH4 to GND. Leave disconnected or connect to GND if not used.
E1 20 GND Ground Pin. Connect to ground. Do not share the ground trace with the CSP Kelvin-sense trace.
D1 21 CELL1 Cell Voltage Sense 1. Used for cell balancing and voltage sensing.
C1 22 CELL2 Cell Voltage Sense 2. Used for cell balancing and voltage sensing.
B1 23 CELL3 Cell Voltage Sense 3. Used for cell balancing and voltage sensing.
A1 24 BATTS Battery Voltage Sense of Top Cell in Series Stack. Used for cell balancing and voltage sensing.
B3, B4, C3, C4, D3, D4 NC No Connect. The NC pins are not internally connected and can be used for routing vias in certain cases. B3, C3, D3 can take a via from ZVC and ALRT. B4, C4, D4 can take a via from TH2, TH3, TH4 and AOLDO. Other placement of the vias under the NC pins could cause noise to couple to the IC.