PART NUMBER | SHA-256 | INTERFACE | PIN-PACKAGE |
MAX17320X10+ | 1-Wire | 30 WLP | |
MAX17320X10+T | 1-Wire | 30 WLP | |
MAX17320X12+ | Included | 1-Wire | 30 WLP |
MAX17320X12+T | Included | 1-Wire | 30 WLP |
MAX17320X20+ | I2C | 30 WLP | |
MAX17320X20+T | I2C | 30 WLP | |
MAX17320X22+ | Included | I2C | 30 WLP |
MAX17320X22+T | Included | I2C | 30 WLP |
MAX17320G10+ | 1-Wire | 24 TQFN | |
MAX17320G10+T | 1-Wire | 24 TQFN | |
MAX17320G12+ | Included | 1-Wire | 24 TQFN |
MAX17320G12+T | Included | 1-Wire | 24 TQFN |
MAX17320G20+ | I2C | 24 TQFN | |
MAX17320G20+T | I2C | 24 TQFN | |
MAX17320G22+ | Included | I2C | 24 TQFN |
MAX17320G22+T | Included | I2C | 24 TQFN |
+Denotes a lead(Pb)-free/RoHS-compliant package.
T = Tape and reel.