Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(IN = 4.2V to 18V, TA = -40°C to +85°C, typical values are TA = +25°C, see the schematic in the Functional Diagram. Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization.)

POWER SUPPLY
Supply Voltage VIN 4.2 18 V
Shutdown Supply Current IDD0 Shutdown, VBATT = 18V, +25°C 2.2 3.5 μA
Ship Mode Supply Current IDD1 TA+50°C 16 25 μA
Active Supply Current IDD2 TA+50°C, average current, not including thermistor measurement current, AOLDO off 38 57 μA
REG3 Voltage VREG3 3.4 V
REG2 Voltage VREG2 1.8 V
Always-On LDO Voltage VAOLDO 1.8V output, ILOAD = 2mA 1.62 1.8 1.98 V
3.4V output, ILOAD = 2mA 3 3.4 3.8
CHARGE PUMP
Charge Pump Output VCP 1.5 x IN < CPREG, VCP - IN 1.5 x IN - 1 1.5 x IN 1.5 x IN + 1 V
6V selection 5 6 7
8V setting, VIN > 6V 7 8 9
10V setting, VIN > 7.5V 9 10 11
CHG DRIVER
CHG Driver Output VCHGHIGH CHG is high, IN = 10V, 10M​Ω resistor between CHG and IN CP - 0.1 CP CP + 0.1 V
CHG Resistance RCHGON CHG is high 4000 Ω
RCHGOFF CHG is low 1000
DIS DRIVER
DIS Driver Output VDISHIGH DIS is high, IN = 10V, 10M​Ω resistor between DIS and PCKP CP - 0.1 CP CP + 0.1 V
DIS Resistance RDISON DIS is high 4000 Ω
RDISOFF DIS is low 1000
ZERO-VOLT RECOVERY
ZVC Minimum Voltage VZVCMIN IN = 0 10mA Recovery current 1.4 2.4 3.3 V
30mA Recovery current 2.1 2.9 3.8
50mA Recovery current 2.5 3.4 4.5
ANALOG-TO-DIGITAL CONVERSION
Cell Voltage Measurement Error VGERR TA = +25°C (Note 10) -12.5 +12.5 mV
(Note 10) -25 +25
Cell Voltage Mismatch Error VCMM Cell voltage mismatch between channels (CELL1, 2, 3, 4) +25°C -5 +5 mV
BATT Voltage Measurement Error VBGERR TA = +25°C, IN = BATTS, from 4.2V to 20V -30 +30 mV
IN = BATTS, from 4.2V to 20V -100 +100
PCKP Voltage Measurement Error VPGERR TA = +25°C -30 +30 mV
-100 +100
Cell Voltage Measurement Resolution VLSB Individual cell 78.125 μV
BATT Voltage Measurement Resolution VBLSB BATTS 312.5 μV
PCKP Voltage Measurement Resolution VPLSB PCKP pin 312.5 μV
Cell Voltage Measurement Range VFS (Note 10) 2.1 4.9 V
BATT Voltage Measurement Range VBFS BATTS pin 4.2 19.6 V
PCKP Voltage Measurement Range VPFS PCKP pin 4.2 19.6 V
Current Measurement Offset Error IOERR CSP = 0V, long-term average (Note 2) ±2 μV
Current Measurement Gain Error IGERR CSP between -50mV and +50mV -1 +1 % of Reading
Current Measurement Resolution ILSB 1.5625 μV
Current Measurement Range IFS ±51.2 mV
Die Temperature Measurement Error TIGERR ±1 ºC
Die Temperature Measurement Resolution TILSB (Note 11) 0.00391 ºC
Thermistor Measurement Error TEGERR See the Thermistor Configuration section ±1 % of Reading
RESISTANCE AND LEAKAGE
Leakage Current, CELL1, CELL2, CELL3, BATTS, CSN, ALRT, PFAIL, ZVC, CHG, DIS ILEAK ALRT < 15V, IN < CP < 30V -1 +1 μA
Cell-Balancing Resistance RBAL VBATT = 18V, IBAL = 50mA, between BATTS - CELL3, CELL3 - CELL2, CELL2 - CELL1, and CELL1 - CSP 3 9 20 Ω
Communication Removal Test Current IPD SDA, SCL pin = 0.4V 0.05 0.2 0.4 μA
INPUT / OUTPUT
Output Drive Low, ALRT, SDA/DQ, PFAIL VOL IOL = 4mA, REG3 = 3.4V 0.4 V
Output Drive High, PFAIL VOH IOH = -1mA REG3-0.1 V
Input Logic High, SCL/OD, SDA/DQ, ALRT VIH 1.5 V
Input Logic Low, SCL/OD, SDA/DQ, ALRT VIL 0.44 V
ALRT Wake Debounce Sleep mode 100 ms
COMPARATORS
Overcurrent Threshold Offset Error OCOE OC, OD, or SC comparator -1.2 +1.2 mV
Overcurrent Threshold Gain Error OCGE OC, OD, or SC comparator -5.0 +5.0 % of Threshold
NONVOLATILE MEMORY
Programming Supply Current IPROG Current from VBATT for block programming 4 10 mA
Block Programming Time tBLOCK 368 7360 ms
Page Programming Time tUPDATE SHA secret update or learned parameters update 64 1280 ms
Nonvolatile Memory Recall Time tRECALL 5 ms
Write Capacity, Configuration Memory nCONFIG (Notes 2, 3, 4) 7 writes
Write Capacity, SHA Secret nSECRET (Notes 2, 3, 4) 5 writes
Write Capacity, Learned Parameters nLEARNED (Notes 2, 3, 4) 99 writes
Data Retention tNV (Note 2) 10 years
1-WIRE INTERFACE, REGULAR SPEED
Time Slot tSLOT 60 120 μs
Recovery Time tREC 1 μs
Write-0 Low Time tLOW0 60 120 μs
Write-1 Low Time tLOW1 1 15 μs
Read-Data Valid tRDV 15 μs
Reset-Time High tRSTH 480 μs
Reset-Time Low tRSTL 480 960 μs
Presence-Detect High tPDH 15 60 μs
Presence-Detect Low tPDL 60 240 μs
1-WIRE INTERFACE, OVERDRIVE SPEED
Time Slot tSLOT 6 16 μs
Recovery Time tREC 1 μs
Write-0 Low Time tLOW0 6 16 μs
Write-1 Low Time tLOW1 1 2 μs
Read-Data Valid tRDV 2 μs
Reset-Time High tRSTH 48 μs
Reset-Time Low tRSTL 48 80 μs
Presence-Detect High tPDH 2 6 μs
Presence-Detect Low tPDL 8 24 μs
2-WIRE INTERFACE (I2C and SMBus)
SCL Clock Frequency fSCL (Note 5) 400 kHz
Bus Free Time Between a STOP and START Condition tBUF 1.3 μs
Hold Time (Repeated) START Condition tHD:STA (Note 6) 0.6 μs
Low Period of SCL Clock tLOW 1.3 μs
High Period of SCL Clock tHIGH 0.6 μs
Setup Time for a Repeated START Condition tSU:STA 0.6 μs
Data Hold Time tHD:DAT (Notes 7, 8) 0 0.9 μs
Data Setup Time tSU:DAT (Note 7) 100 ns
Rise Time of Both SDA and SCL Signals tR 5 300 ns
Fall Time of Both SDA and SCL Signals tF 5 300 ns
Setup Time for STOP Condition tSU:STO 0.6 μs
Spike Pulse Width Suppressed by Input Filter tSP (Note 9) 50 ns
Capacitive Load for Each Bus Line CB 400 pF
SCL, SDA Input Capacitance CBIN 6 pF
SCL Low Timeout 30 ms
TIMING
Time-Base Accuracy tERR TA = +25°C -1 +1 %
SHA Calculation Time tSHA 4.5 10 ms
TH Precharge Time tPRE Time between turning on the TH bias and analog-to-digital conversions 8.48 ms
Power-on-Reset Time tPOR (Note 7) 10 ms
Task Period tTP 351.5 ms
Note 1: All voltages are referenced to CSP.
Note 2: Specification is Guaranteed by Design (GBD); not production tested.
Note 3: Write capacity numbers shown have one write subtracted for the initial write performed during manufacturing test to set nonvolatile memory to a known value.
Note 4: Due to the nature of one-time programmable memory, write endurance cannot be production tested. Follow the nonvolatile memory and SHA secret update procedures detailed in the data sheet.
Note 5: Timing must be fast enough to prevent the IC from entering shutdown mode due to bus being low for a period greater than the shutdown timer setting.
Note 6: fSCL must meet the minimum clock low time plus the rise/fall times.
Note 7: The maximum tHD:DAT can only be met if the device does not stretch the low period (tLOW) of the SCL signal.
Note 8: This device internally provides a hold time of at least 100ns for the SDA signal (referred to as the minimum VIH of the SCL signal) to bridge the undefined region of the falling edge of SCL.
Note 9: Filters on SDA and SCL suppress noise spikes at the input buffers and delay the sampling instant.
Note 10: BATTS to CELL3, CELL3 to CELL2, CELL2 to CELL1, or CELL1 to CSP, cell voltages between 2.3V and 4.9V; BATTS and CELL1 must be used. Neighbor CELL pins should be shorted if there is no battery connected between them.
Note 11: Specification is for TH1/TH2/TH3/TH4 channels.

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 10\u003c/strong\u003e","data-html":true,"data-content":"BATTS to CELL3, CELL3 to CELL2, CELL2 to CELL1, or CELL1 to CSP, cell voltages between 2.3V and 4.9V; BATTS and CELL1 must be used. Neighbor CELL pins should be shorted if there is no battery connected between them."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 10\u003c/strong\u003e","data-html":true,"data-content":"BATTS to CELL3, CELL3 to CELL2, CELL2 to CELL1, or CELL1 to CSP, cell voltages between 2.3V and 4.9V; BATTS and CELL1 must be used. Neighbor CELL pins should be shorted if there is no battery connected between them."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 10\u003c/strong\u003e","data-html":true,"data-content":"BATTS to CELL3, CELL3 to CELL2, CELL2 to CELL1, or CELL1 to CSP, cell voltages between 2.3V and 4.9V; BATTS and CELL1 must be used. Neighbor CELL pins should be shorted if there is no battery connected between them."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specification is Guaranteed by Design (GBD); not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 11\u003c/strong\u003e","data-html":true,"data-content":"Specification is for TH1/TH2/TH3/TH4 channels."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specification is Guaranteed by Design (GBD); not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Timing must be fast enough to prevent the IC from entering shutdown mode due to bus being low for a period greater than the shutdown timer setting."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 6\u003c/strong\u003e","data-html":true,"data-content":"fSCL must meet the minimum clock low time plus the rise/fall times."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 7\u003c/strong\u003e","data-html":true,"data-content":"The maximum tHD:DAT can only be met if the device does not stretch the low period (tLOW) of the SCL signal."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 9\u003c/strong\u003e","data-html":true,"data-content":"Filters on SDA and SCL suppress noise spikes at the input buffers and delay the sampling instant."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 7\u003c/strong\u003e","data-html":true,"data-content":"The maximum tHD:DAT can only be met if the device does not stretch the low period (tLOW) of the SCL signal."}