Absolute Maximum Ratings
- IN to GND-0.3V to +20V
- BATTS to GND-0.3V to min of (IN + 0.3 and +20)V
- CELL3, CELL2, CELL1 to GND-0.3V to min of (IN + 0.3 and BATTS + 0.3)V
- BATTS to CELL3 (Balancing switches)-0.3V to +20V
- CELL3 to CELL2 (Balancing switches)-0.3V to +20V
- CELL2 to CELL1 (Balancing switches)-0.3V to +20V
- CELL1 to GND (Balancing switches)-0.3V to +20V
- CP to GND-0.3V to +36V
- CP to IN-0.3V to +36V
- CHG to GNDIN - 0.3 to CP + 0.3
- DIS to GNDPCKP - 0.3V to CP + 0.3V
- PCKP, ZVC to GND-0.3V to +28V
- SCL, SDA, ALRT to GND-0.3V to +20V
- REG3, AOLDO to GND-0.3V to +6V
- PFAIL, TH1, TH2, TH3, TH4 to GND-0.3V to REG3 +0.3V
- REG2 to GND-0.3V to +2.2V
- CSN to GND-2V to +2V
- CSP to GND-0.3V to +0.3V
- Continuous Current of Balancing Switches100mA
- Continuous Current between ZVC and IN50mA
- Continuous Power Dissipation (Single-Layer Board) (TA = +70°C, derate 65mW/°C above +70°C)1000mW
- Continuous Power Dissipation (Multilayer Board) (TA = +70°C, derate 55mW/°C above +70°C)1950mW
- Operating Temperature Range-40°C to +85°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.