Features

Benefits and Features
  • 8V to 60V Wide Input Voltage Range
  • Integrated Dual-Power MOSFET
  • Turn-On Resistance 140mΩ (WLP), 180mΩ (TQFN) MOSFET
  • Dual-Channel Independent or Parallel Mode Configuration
  • ± 3% Accuracy Current Reporting on Individual Channel
  • Enable Inputs for Individual Channels
  • Constant Power Control at Startup
  • Startup Watchdog Timer
  • Startup IN-to-OUT Short Protection
  • Undervoltage-Lockout
  • Overcurrent and Overtemperature Fault Status indication
  • Multilevel Overcurrent Limit Protection
  • Built in Thermal Shutdown Protection
  • Programmable Current Limiting Level
  • Programmable Overcurrent Shut-down Delay time
  • Programmable Auto-Retry Time (MAX15162A)
  • Latch Off in a Fault Event (MAX15162)
  • Auto-retry in a Fault Event (MAX15162A)
  • 24-pin, 4mm x 4mm TQFN or 16-bump, 2mm x 2mm WLP