Absolute Maximum Ratings

Absolute Maximum Ratings
  • IN_ to GND-0.3V to +65V
  • OUT_ to GND-1V to (IN_+ 0.3)V
  • EN_, ALRT_, IMON_, DLY to GND -0.3 V to +6V
  • Operating Junction Temperature Range-40°C to +125°C
  • TQFN (Derate 25.6 mW/°C above +70°C)2000mW
  • WLP (Derate 20.4mW/°C above +70°C)1632mW
  • Junction Temperature+150°C
  • Storage Temperature Range-40°C to +150°C
  • Lead Temperature (soldering, 10s)+300°C
  • Soldering Temperature (reflow)+240°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.