1 |
1 |
VL |
Logic Supply Input. VL defines the levels on all I/O logic interface pins. Bypass VL to GND through a 100nF ceramic capacitor. |
Supply |
2 |
2 |
GND |
Analog Ground
|
Supply |
3 |
3 |
CLIM |
Current Limit Set Input. Connect a resistor from CLIM to GND to set the current limit. See Detailed Description for further information. |
Analog Input |
4 |
4 |
FAULT |
Open-Drain Fault Output. The FAULT transistor turns on when a fault condition (driver thermal shutdown or loss of ground) occurs. Connect a pullup to VL or V5. |
Logic Output |
5 |
5 |
DOI_LVL |
Open-Drain DOI Level Output. DOI_LVL is logic-low when DOI voltage is higher than the threshold voltage. DOI_LVL is logic-high (using a pullup resistor) when DOI voltage is lower than the threshold voltage. The threshold voltage depends on DI_EN. Connect a pullup to VL or V5. |
Logic Output |
6 |
6 |
DI_EN |
Digital Input Mode Logic Enable Input. Set DI_EN high to enable digital input operation on the DOI pin, which enables the internal current sink and sets Type 1, Type 2, or Type 3 thresholds on DOI_LVL. Select between Type 1 and 3, and Type 2 DI characteristics through the PP input. |
Analog |
7 |
7 |
IN |
Switch Control Input. Drive IN high to close the HS switch; drive IN low to open the HS switch and close the LS switch (when PP = low). |
Logic Input |
8 |
8 |
PP |
Push-Pull DO or DI Type Select Input. In DO mode, set PP high to enable push-pull mode operation of the DO driver. In DI mode, set PP low for IEC Type 1/3 input characteristics and set high for Type 2 input characteristics. |
Logic Input |
9 |
9 |
PGND |
Power Ground
|
Supply |
10, 11 |
10, 11 |
DOI |
High-Side / Push-Pull Output (DI_EN = low) or Digital Input (DI_EN = high). Connect both DOI pins together externally. |
Power |
12, 13 |
12, 13 |
VDD |
Supply Voltage, Nominally 24V. Bypass VDD to GND through a 1uF capacitor. |
Supply |
14 |
14 |
REGIN |
5V Regulator Input. Connect REGIN to VDD when using the internal 5V regulator. Connect REGIN to V5 when powering V5 from an external regulator. |
Supply |
15 |
— |
OV_VDD |
Open-Drain Overvoltage Output for the MAX14914 and MAX14914A. The OV_VDD transistor turns off when: 1) a device configured for DI operation; 2) DOI level is higher than VDD. Connect a pullup to VDD. |
|
— |
15 |
OV_CURR |
Open-Drain Overcurrent Output for the MAX14914B. OV_CURR turns active low when the load current exceeds the high-side current limit. Connect a pullup resistor between OV_CURR and VL. |
|
16 |
16 |
V5 |
Analog Supply Voltage/LDO Output. The MAX14914 requires a 5V supply for normal operation, which can come from the internal linear regulator (REGIN connected to VDD) or from an external regulator (REGIN connected to V5). Bypass to GND through a 1μF ceramic capacitor. |
Supply |
— |
— |
EP |
Exposed Pad. Connect EP to GND. |
|