Absolute Maximum Ratings

Absolute Maximum Ratings
  • VDD-0.3V to +65V
  • REGIN-0.3V to lower of +65V and (VDD + 0.3V)
  • PGND-0.3V to +0.3V
  • DOI (VDD < VDD_OVLOTH)(VDD - 49V) to (VDD + 0.3V)
  • DOI (VDD > VDD_OVLOTH)-1V to (VDD + 0.3V)
  • V5-0.3V to lower of +6V and (REGIN + 0.3V)
  • VL-0.3V to +6V
  • IN, PP, DIN_EN, /FAULT, CLIM-0.3V to +6V
  • DOI_LVL-0.3V to (VL + 0.3V)
  • OV_VDD, OV_CURR-0.3V to lower of +65V and (VDD + 0.3V)
  • DOI Load CurrentInternally Limited
  • Continuous Current (any other terminal)-100mA to +100mA
  • Continuous Power Dissipation (TA = +70°C, derate 28,6mW/°C above +70°C)2280mW
  • Inductive Demagnetization Energy (ILOAD < 0.6A)Unlimited
  • Operating Temperature Range-40°C to +125°C
  • Junction TemperatureInternally Limited
  • Storage Temperature Range-65°C to +150°C
  • Lead Temperature (Soldering, 10s)+260°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.