Features
Benefits and Features
- AISG v3.0 Compliant
- Fully Integrated Modem with 4:1 Multiplexer Facilitates Connectivity Between 1 Modem and Up to 4 Ports
- Receiver Wide Input Dynamic Range
- Adjustable Receiver Sensitivity Threshold from -20.5dBm to -15dBm
- Adjustable Transmitter Output Level from -0.5dBm to +7.0dBm into 50Ω
- AISG v3.0/v2.0 Compliant Output Emission Profile
- Autodirection Output
- No Need of Microcontrollers to Handle Bus Arbitration in Tower-Mounted Equipment
- Support All AISG v2.0 Data Rates
- 9.6kbps (default) for AISG v3.0
- 38.4kbps and 115.2kbps for Backward Compatibility
- Bandpass Filter Compliant with AISG v3.0 Protocol Centered on 2.176MHz
- 3.0V to 5.5V Voltage Supply
- Independent Logic Supply
- Small, 4mm x 4mm 20-Pin TQFN Package