Pin Specifications

Pin Configuration MAX11947
PIN NAME FUNCTION REF SUPPLY
Pin Description
1 RXOUT Modem Rx Digital Signal Output VL
2 DIR Direction Output. DIR is asserted high when the data stream is seen at the receiver. VL
3 VL Logic Supply Voltage
4 TXIN Modem Tx Digital Signal Input VL
5 SYNCOUT Sync Output. Open-drain output of the 8.704MHz clock to synchronize other devices. Pullup
6 DGND Ground
7 SDI SPI Bus Serial Data Input VL
8 SDO SPI Bus Serial Data Output VL
9 SCLK SPI Bus Serial Clock Input VL
10 CSB Active-Low, SPI Bus Chip Enable VL
11 P3 RF MUX Port 3  VCC
12 P2 RF MUX Port 2 VCC
13 GND Ground
14 P1 RF MUX Port 1 VCC
15 P0 RF MUX Port 0 VCC
16 VCC Analog Supply Voltage
17 BIAS Output Bias Reference. Decouple BIAS with 1μF to GND. VCC
18 XTAL1 External Crystal Input Terminal. Feed with 8.704MHz (±30ppm) input clock for external synchronization. VCC
19 XTAL2 External Crystal Input Terminal. Connect to GND for external synchronization. VCC
EP Exposed Pad. Must be left open or connected to GND.