Package Code | Z41A1+1 |
Outline Number | 21-100548 |
Land Pattern Number | Refer to Application Note 1891 |
Thermal Resistance, Four-Layer Board: | |
Junction to Ambient (θJA) | 95.15°C/W |
Junction to Case (θJC) | N/A |
Package Code | D6+1 |
Outline Number | 21-0382 |
Land Pattern Number | 90-0321 |
Thermal Resistance, Single-Layer Board: | |
Junction to Ambient (θJA) | 166°C/W |
Junction to Case (θJC) | 37°C/W |
Thermal Resistance, Four-Layer Board: | |
Junction to Ambient (θJA) | 126.7°C/W |
Junction to Case (θJC) | 37°C/W |
data-opDS28E30X%2BU
data-opDS28E30X%2BT
data-opDS28E30P%2B
data-opDS28E30P%2BT
Not Connected1-Wire I/OGround Reference. Connect directly to the ground plane.Input for External CapacitorInput for External Capacitor