Absolute Maximum Ratings
- Voltage Range on Any Pin Relative to GND-0.5V to 4.0V
- Maximum Current into Any Pin-20mA to 20mA
- Operating Temperature Range-40°C to +85°C
- Junction Temperature+150°C
- Storage Temperature Range-40°C to +125°C
- Lead Temperature (soldering, 10s)+300°C
- Soldering Temperature (reflow)+260°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.