Features

Benefits and Features
  • Two-Contact Solution Enables Advance TWS Features
    • Small Message Exchange between a Case and Earbuds
    • High-Speed 512kbps Pass-Through Mode to Transfer Files
    • Earbud Battery Charger Power Delivery
    • Three GPIO Pins for Optional Feature Control or State Detection
  • Full Range of Capabilities for Earbud and Charging Case Detection
    • Earbud 64-Bit Identification Number (ROM ID) Readable upon Insertion
    • Operating Power Parasitically Derived from the 1-Wire IOA Line
    • Detect when in or out of a Charging Case
    • Detect a Dead Charging Case Battery
  • Minimalist Dual 1-Wire Interface Reduces Cost and Complexity
    • Single Dedicated Contact for Communication and Power
    • Arbitrated Communication between Two Host Controllers at 90kbps
    • Reads and Writes over a Wide, 1.71V to 3.63V Voltage Range
  • Ideal for Battery Power Consumer Applications
    • Small, 1.6mm x 0.9mm x 0.33mm WLP with 0.4mm Ball Pitch
    • 1.71V to 3.63V Operating Voltage Range
    • High ESD Immunity of IOA Pin: ±8kV HBM (typ)
    • -40°C to +85°C Operation