Pin Specifications

Pin Configuration
PIN NAME FUNCTION REF SUPPLY TYPE
Pin Description
A1 PIOA General-Purpose Input/Output A. VL Input/Output Open-Drain
A2 PIOB General-Purpose Input/Output B. VL Input/Output Open-Drain
A3 VL Voltage Low. This is the low-power supply input. Needed for IOB, PIOA, PIOB, and TOKEN pin operation. Power
A4 IOA 1-Wire Input/Output A. Accessible when the TOKEN pin is logic low. This pin can also be configured in a logic pass-through mode to IOB pin. IOA parasite power required for CD/PIOC pin operation. VPUPA or VL (PTM) Input/Output Open-Drain
B1 TOKEN Token. This pin indicates which 1-Wire side gets the communication token. Logic low stands for IOA side, while logic high for IOB side. It outputs a low-frequency clock (TOKF) while in pass-through mode. VL Output Open-Drain
B2 CD/PIOC Charger Disable (Default) or General-Purpose Input/Output (SEL bit is set to one). Charger disable is floating (i.e., non-conducting) when the IOA pin is nominally below 4V. Otherwise, charger disable is actively low to enable the charger through a transistor when IOA is above 4V. VPUPA Input/Output Open-Drain
B3 IOB 1-Wire Input/Output B. This pin can also be configured in a logic pass-through mode to IOA pin. VL Input/Output Open-Drain
B4 GND Ground. Ground