Features

Benefits and Features
  • Fast Propagation Delay: 280ps, Typ
  • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
  • Supply Voltage 2.7V to 3.6V
  • 45.9mW at 2.7V Supply (Each Comparator)
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range
  • Automotive AEC-Q100 Qualified
  • Small, 3mm x 2mm TDFN Package with Side-Wettable Flanks