1, 4 |
GND |
Ground. Signal and power return. Connect pins 1 and 4 together externally. |
2 |
IN1+ |
Comparator 1 Non-Inverting Input
|
3 |
IN1- |
Comparator 1 Inverting Input
|
5 |
IN2+ |
Comparator 2 Non-Inverting Input
|
6 |
IN2- |
Comparator 2 Inverting Input
|
7, 10 |
VCC |
Positive Supply. Connect pins 7 and 10 together externally. |
8 |
OUT2- |
Comparator 2 Inverting LVDS Output. Connect a 100Ω termination resistor between OUT2- and OUT2+. OUT2- is at logic-low if VIN2+ is at higher voltage compared to VIN2-. |
9 |
OUT2+ |
Comparator 2 Non-Inverting LVDS Output. Connect a 100Ω termination resistor between OUT2+ and OUT2-. OUT2+ is at logic-high if VIN2+ is at higher voltage compared to VIN2-. |
11 |
OUT1- |
Comparator 1 Inverting LVDS Output. Connect a 100Ω termination resistor between OUT1- and OUT1+. OUT1- is at logic-low if VIN1+ is at higher voltage compared to VIN1-. |
12 |
OUT1+ |
Comparator 1 Non-Inverting LVDS Output. Connect a 100Ω termination resistor between OUT1+ and OUT1-. OUT1+ is at logic-high if VIN1+ is at higher voltage compared to VIN1-. |
EP |
Exposed Pad |
Exposed Pad. This pad must be connected to ground. |