PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|---|
Supply Voltage (Note 2) | VCC | Guaranteed by PSRR specification | 2.7 | 3.6 | V | ||
Supply Current (Per Comparator) | ICC | 17 | 23 | mA | |||
Power-Up Time | tON | Measured using supply current >75% of final value | 20 | µs | |||
Power Supply Rejection Ratio (Note 2) | PSRR | 2.7V ≤ VCC ≤ 3.6V | 50 | 80 | dB | ||
Input Common Mode Range (Note 2) | VCM | Guaranteed by CMRR specification | 1.5 | VCC + 0.1 | V | ||
Input Offset Voltage (Note 2) | VOS | Over the input common mode range | 0.5 | 5 | mV | ||
Common Mode Rejection Ratio (Note 2) | CMRR | Over the input common mode range | 52 | 80 | dB | ||
Input Hysteresis (Note 2) | VHYS | 1.5 | mV | ||||
Input Bias Current | IB | Over the input common mode range. Inputs shorted together. | 1.3 | 10 | µA | ||
Input Offset Current | IOS | VINx+ = VINx- | 0.1 | 4 | µA | ||
Input Capacitance | CIN | Either input, over entire Input common mode range | 2 | pF | |||
Output Differential Voltage | VOUTDIFF | |VOUTx+ - VOUTx-| | 247 | 350 | 454 | mV | |
Output Differential Voltage Match | |VOUTx+ - VOUTx-| | -50 | +50 | mV | |||
Output Common-Mode Voltage | VCMOUT | Either output polarity | 1.125 | 1.23 | 1.375 | V | |
Output Common-Mode Voltage Match | Either output polarity | -50 | +50 | mV | |||
Output Common-Mode Transient | Either output transition polarity | 18 | mVp-p | ||||
Output Short-Circuit Current | ISC | Either output shorted to ground, either polarity | 24 | mA | |||
Outputs shorted together, either polarity | -12 | +12 | |||||
Propagation Delay | tPD | 20mV overdrive | 270 | ps | |||
100mV overdrive | 280 | ||||||
200mV overdrive | 280 | ||||||
Jitter | tJITTER | Measured using square wave with Rise and Fall Time = 150ps, 100mV overdrive | 2 | ps | |||
Overdrive Dispersion | tOD-disp | 10mV to 1V | 25 | ps | |||
20mV to 100mV | 10 | ||||||
Rise Time | tR | From 25% to 75% output swing. | CL = 1pF | 150 | ps | ||
Fall Time | tF | From 75% to 25% output swing. | CL = 1pF | 165 | ps | ||
Output Skew | Measured using square wave with Rise and Fall Time = 150ps, 100mV overdrive | Propagation Delay difference between OUTx+ and OUTx- | 10 | ps | |||
Maximum Toggle Rate | TR | VOUT = 550mV, VOD = 100mV | 3 | Gbps | |||
Minimum Pulse Width | 330 | ps |
Note 1: | Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization. |
Note 2: | Specifications are guaranteed by design and characterization and not production tested. |
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}