Features

Benefits and Features
  • Integrated Protection Increases Robustness
    • ±65V Fault-Tolerant CANH and CANL
    • ±45kV ESD HBM (Human Body Model)
    • ±30kV IEC Air-Gap and ±12kV IEC Contact
    • ±25V Extended Common-Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents Lockup
    • Short-Circuit Protection Limits Driver Current
    • Thermal Shutdown
  • Family Provides Flexible Design Options
    • 1.62V to 5.5V Logic-Supply (VL) Range (MAX33014E and MAX33015E)
    • Silent Mode S Disables Transmitter (MAX33011E and MAX33015E)
    • STBY Input for Low-Current, Slow Slew Rate, and Normal Mode (MAX33012E and MAX33014E)
    • LPBK Enables Remote Diagnostics (MAX33014E and MAX33015E)
  • Fault Detection and Reporting
    • Detects Overcurrent, Overvoltage, and Transmission Failure
    • Error Code Reporting Through RXD
  • Operating Temperature Range of -40°C to +125°C