REVISION NUMBER |
REVISION DATE |
DESCRIPTION | PAGES CHANGED |
---|---|---|---|
0 | 12/17 | Initial release | — |
1 | 3/18 | Updated General Description and Benefits and Features sections | 1 |
2 | 10/18 | Updated title, Absolute Maximum Ratings, Debug and Development Interface (SWD/JTAG), and Ordering Information sections | 1, 2, 39, 46 |
3 | 12/18 | Updated Debug and Development Interface (SWD/JTAG) section and Ordering Information | 39, 46 |
4 | 8/19 | Updated General Description, Benefits and Features, Simplified Block Diagram, Absolute Maximum Ratings, Package Information, Electrical Characteristics, Figure 1, Figure 2, Pin Description, Secure Digital Interface, Spansion HyperBus/Xccela Bus, Clocking Scheme, Figure 8, Standard DMA Controller, Background Mode, Deep-Sleep Mode, Real-Time Clock, UART, 24-Bit Color TFT Controller, Additional Documentation and Technical Support, Table 3, Table 4, Table 5, Pulse Oximeter and Heart Rate Monitor with Bluetooth LE and GPS Location, and Ordering Information | 1, 2, 7–11, 13, 19, 25, 33, 35–41, 43, 44, 48, 49, 56 |
5 | 2/20 | Updated Ordering Information | 58 |
6 | 3/20 | Updated Ordering Information | 58 |
7 | 10/20 | Added discussion of Secure Firmware Updates. Updated Clocking Scheme Diagram. Updated 32KIN and 32KOUT Pin Descriptions. Update Detailed Description 32-Bit Timer/Counter/PWM (TMR). Updated Electrical Characteristics Table Parameter Flash Programming Time per Word conditions | 13, 27, 39, 42–43, 47 |