PART | TRUST PROTECTION UNIT WITH SECURE BOOTLOADER | PIN-PACKAGE |
MAX32650GWQ+ | No | 96 WLP (0.4mm pitch) |
MAX32650GWQ+T | No | 96 WLP (0.4mm pitch) |
MAX32650GCE+ | No | 144 TQFP |
MAX32651GWQ+ | Yes | 96 WLP (0.4mm pitch) |
MAX32651GWQ+T | Yes | 96 WLP (0.4mm pitch) |
MAX32651GCE+ | Yes | 144 TQFP |
MAX32651GWE+ | Yes | 140 WLP (0.35mm pitch) |
MAX32651GWE+T | Yes | 140 WLP (0.35mm pitch) |
MAX32652GWE+ | No | 140 WLP (0.35mm pitch) |
MAX32652GWE+T | No | 140 WLP (0.35mm pitch) |
+Denotes a lead(Pb)-free/RoHS-compliant package.
T = Tape and reel.