Applications Information

Applications Information GPIO and Alternate Function Matrix, 140 WLP
Table 4. GPIO and Alternate Function Matrix, 140 WLP
GPIO ALTERNATE FUNCTION 1 ALTERNATE FUNCTION 2
P0.0 PT3 SPIXF_SDIO2**
P0.1 SPIXR_SDIO0**
P0.2 SPIXR_SDIO2**
P0.3 SPIXR_SCK**
P0.4 SPIXR_SDIO3**
P0.5 SPIXR_SDIO1**
P0.6 SPIXR_SS0**
P0.7 SPIXF_SS0**
P0.8 SPIXF_SCK**
P0.9 SPIXF_SDIO1**
P0.10 SPIXF_SDIO0**
P0.11 SPIXF_SDIO2**
P0.12 SPIXF_SDIO3**
P0.13 SPI3_SS1 CLCD_G0
P0.14 SPI3_SS2 CLCD_G1
P0.15 SPI3_SDIO3 CLCD_G2
P0.16 SPI3_SCK CLCD_G3
P0.17 SPI3_SDIO2 CLCD_G4
P0.18 SPI3_SS3 CLCD_G5
P0.19 SPI3_SS0 CLCD_G6
P0.20 SPI3_SDIO1 CLCD_G7
P0.21 SPI3_SDIO0
P0.22 SPI0_SS0 CLCD_VDEN
P0.23 PT15 CLCD_CLK
P0.24 RXEV CLCD_HSYNC
P0.25 TXEV CLCD_B0
P0.26 TDI TDI
P0.27 TDO TDO
P0.28 TMS (SWDIO)†† TMS (SWDIO)††
P0.29 TCK (SWDCLK)†† TCK (SWDCLK)††
P0.30 CLCD_B0
P0.31 32KCAL SDHC_CDN
P1.0 SDHC_CMD SPIXF_SDIO3**
P1.1 SDHC_DAT2 SPIXF_SDIO1**
P1.2 SDHC_WP SPIXF_SS0**
P1.3 SDHC_DAT3 CLCD_CLK
P1.4 SDHC_DAT0 SPIXF_SDIO0**
P1.5 SDHC_CLK SPIXF_SCK**
P1.6 SDHC_DAT1 PT0
P1.7 UART2_CTS PT1
P1.8 UART2_RTS PT2
P1.9 UART2_RX PT3
P1.10 UART2_TX PT4
P1.11 HYP_CS0N SPIXR_SDIO0**
P1.12 HYP_D0 SPIXR_SDIO1**
P1.13 HYP_D4 SPIXR_SS0**
P1.14 HYP_RWDS PT5
P1.15 HYP_D1 SPIXR_SDIO2**
P1.16 HYP_D5 SPIXR_SCK**
P1.17 PT9
P1.18 HYP_D6 PT6
P1.19 HYP_D2 PT7
P1.20 HYP_D3 CLCD_HSYNC
P1.21 HYP_D7 PT8
P1.22*
P1.23 SPI1_SS0 CLCD_B1
P1.24 SPI1_SS2 CLCD_B2
P1.25 SPI1_SS1 CLCD_B3
P1.26 SPI1_SCK CLCD_B4
P1.27 SPI1_SS3 CLCD_B5
P1.28 SPI1_MISO CLCD_B6
P1.29 SPI1_MOSI CLCD_B7
P1.30 OWM_PUPEN CLCD_R0
P1.31 OWM_IO CLCD_R1
P2.0 SPI2_SS2 PT9
P2.1 SPI2_SS1 PT10
P2.2 SPI2_SCK (I2S_BCLK)† CLCD_LEND
P2.3 SPI2_MISO (I2S_SDI)† CLCD_PWREN
P2.4 SPI2_MOSI (I2S_SDO)†
P2.5 SPI2_SS0 (I2S_LRCLK)† PT11
P2.6 SPI2_SS3 CLCD_VSYNC
P2.7 I2C0_SDA
P2.8 I2C0_SCL
P2.9 UART0_CTS PT12
P2.10 UART0_RTS PT14
P2.11 UART0_RX PT13
P2.12 UART0_TX PT15
P2.13 UART1_CTS CLCD_R2
P2.14 UART1_RX CLCD_R3
P2.15 UART1_RTS CLCD_R4
P2.16 UART1_TX CLCD_R5
P2.17 I2C1_SDA CLCD_R6
P2.18 I2C1_SCL. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details. CLCD_R7. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details.
P2.19 PT4
P2.20 PT5
P2.21 PT7
P2.22 PT8
P2.23 PT6 SPIXR_SDIO3**
P2.24 PT10
P2.25 PT11
P2.26 PT12
P2.27 PT13
P2.28 PT14.This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details.
P2.29 PT0
P2.30 PT1
P2.31 PT2
P3.0 PDOWN††† HYP_CS1N
P3.1 SPI0_MISO
P3.2 SPI0_MOSI
P3.3 SPI0_SCK
P3.4 TMR0
P3.5 TMR2
P3.6 TMR4
P3.7 TMR1
P3.8 TMR3
P3.9 TMR5

*GPIO not pinned out.

**This signal can be mapped to more than one GPIO, but there is only one instance of this peripheral.

I2S_BCLK, I2S_LRCLK, I2S_SDI, and I2S_SDO when enabled.

††Single-wire debug when enabled.

†††PDOWN is not operative during or immediately after reset since this function appears as an Alternate Function 1.

GPIO and Alternate Function Matrix, 96 WLP
Table 5. GPIO and Alternate Function Matrix, 96 WLP
GPIO ALTERNATE FUNCTION 1 ALTERNATE FUNCTION 2
P0.0*
P0.1*
P0.2*
P0.3*
P0.4*
P0.5*
P0.6*
P0.7*
P0.8*
P0.9*
P0.10*
P0.11 SPIXF_SDIO2** P0.11
P0.12*
P0.13 SPI3_SS1 CLCD_G0
P0.14 SPI3_SS2 CLCD_G1
P0.15 SPI3_SDIO3 CLCD_G2
P0.16 SPI3_SCK CLCD_G3
P0.17 SPI3_SDIO2 CLCD_G4
P0.18 SPI3_SS3 CLCD_G5
P0.19 SPI3_SS0 CLCD_G6
P0.20 SPI3_SDIO1 CLCD_G7
P0.21 SPI3_SDIO0
P0.22 CLCD_VDEN
P0.23*
P0.24*
P0.25*
P0.26 TDI
P0.27 TDO
P0.28 TMS (SWDIO)††
P0.29 TCK (SWDCLK)††
P0.30 CLCD_B0
P0.31*
P1.0 SDHC_CMD SPIXF_SDIO3**
P1.1 SDHC_DAT2 SPIXF_SDIO1**
P1.2 SDHC_WP SPIXF_SS0**
P1.3 SDHC_DAT3 CLCD_CLK
P1.4 SDHC_DAT0 SPIXF_SDIO0**
P1.5 SDHC_CLK SPIXF_SCK**
P1.6 SDHC_DAT1 PT0
P1.7*
P1.8 UART2_RTS PT2
P1.9 UART2_RX PT3
P1.10 UART2_TX PT4
P1.11 SPIXR_SDIO0**
P1.12 SPIXR_SDIO1**
P1.13 SPIXR_SS0**
P1.14 PT5
P1.15 SPIXR_SDIO2**
P1.16 SPIXR_SCK**
P1.17*
P1.18 PT6
P1.19 PT7
P1.20 CLCD_HSYNC
P1.21 PT8
P1.22*
P1.23 SPI1_SS0 CLCD_B1
P1.24 SPI1_SS2 CLCD_B2
P1.25 SPI1_SS1 CLCD_B3
P1.26 SPI1_SCK CLCD_B4
P1.27 SPI1_SS3 CLCD_B5
P1.28 SPI1_MISO CLCD_B6
P1.29 SPI1_MOSI CLCD_B7
P1.30 OWM_PUPEN CLCD_R0
P1.31 OWM_IO CLCD_R1
P2.0 SPI2_SS2 PT9
P2.1*
P2.2 SPI2_SCK (I2S-BCLK)† CLCD_LEND
P2.3 SPI2_MISO (I2S-SDI)† CLCD_PWREN
P2.4 SPI2_MOSI (I2S-SDO)†
P2.5 SPI2_SS0 (I2S_LRCLK)† PT11
P2.6 SPI2_SS3 CLCD_VSYNC
P2.7*
P2.8*
P2.9 UART0_CTS PT12
P2.10*
P2.11 UART0_RX PT13
P2.12 UART0_TX PT15
P2.13 UART1_CTS CLCD_R2
P2.14 UART1_RX CLCD_R3
P2.15 UART1_RTS CLCD_R4
P2.16 UART1_TX CLCD_R5
P2.17 I2C1_SDA CLCD_R6
P2.18 I2C1_SCL. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details. CLCD_R7. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details.
P2.19*
P2.20*
P2.21*
P2.22*
P2.23 PT6 SPIXR_SDIO3**
P2.24*
P2.25*
P2.26*
P2.27*
P2.28*
P2.29*
P2.30*
P2.31*
P3.0*
P3.1*
P3.2*
P3.3*
P3.4 TMR0
P3.5 TMR2
P3.6 TMR4
P3.7 TMR1
P3.8 TMR3
P3.9 TMR5

*GPIO not pinned out.

**This signal can be mapped to more than one GPIO, but there is only one instance of this peripheral.

I2S_BCLK, I2S_LRCLK, I2S_SDI, I2S_SDO when enabled.

††Single-wire debug when enabled.

GPIO and Alternate Function Matrix, 144 TQFP
Table 6. GPIO and Alternate Function Matrix, 144 TQFP
GPIO ALTERNATE FUNCTION 1 ALTERNATE FUNCTION 2
P0.0*
P0.1 SPIXR_SDIO0**
P0.2 SPIXR_SDIO2**
P0.3 SPIXR_SCK**
P0.4 SPIXR_SDIO3**
P0.5 SPIXR_SDIO1**
P0.6 SPIXR_SS0**
P0.7 SPIXF_SS0**
P0.8 SPIXF_SCK**
P0.9 SPIXF_SDIO1**
P0.10 SPIXF_SDIO0**
P0.11 SPIXF_SDIO2**
P0.12 SPIXF_SDIO3**
P0.13 SPI3_SS1 CLCD_G0
P0.14 SPI3_SS2 CLCD_G1
P0.15 SPI3_SDIO3 CLCD_G2
P0.16 SPI3_SCK CLCD_G3
P0.17 SPI3_SDIO2 CLCD_G4
P0.18 SPI3_SS3 CLCD_G5
P0.19 SPI3_SS0 CLCD_G6
P0.20 SPI3_SDIO1 CLCD_G7
P0.21 SPI3_SDIO0
P0.22 SPI0_SS0 CLCD_VDEN
P0.23 PT15 CLCD_CLK
P0.24 RXEV CLCD_HSYNC
P0.25 TXEV CLCD_B0
P0.26 TDI
P0.27 TDO
P0.28 TMS (SWDIO)†††
P0.29 TCK (SWDCLK)†††
P0.30 CLCD_B0
P0.31 32KCAL SDHC_CDN
P1.0 SDHC_CMD SPIXF_SDIO3**
P1.1 SDHC_DAT2 SPIXF_SDIO1**
P1.2 SDHC_WP SPIXF_SS0**
P1.3 SDHC_DAT3 CLCD_CLK
P1.4 SDHC_DAT0 SPIXF_SDIO0**
P1.5 SDHC_CLK SPIXF_SCK**
P1.6 SDHC_DAT1 PT0
P1.7 UART2_CTS PT1
P1.8 UART2_RTS PT2
P1.9 UART2_RX PT3
P1.10 UART2_TX PT4
P1.11 HYP_CS0N SPIXR_SDIO0**
P1.12 HYP_D0 SPIXR_SDIO1**
P1.13 HYP_D4 SPIXR_SS0**
P1.14 HYP_RWDS PT5
P1.15 HYP_D1 SPIXR_SDIO2**
P1.16 HYP_D5 SPIXR_SCK**
P1.17 PT9 -
P1.18 HYP_D6 PT6
P1.19 HYP_D2 PT7
P1.20 HYP_D3 CLCD_HSYNC
P1.21 HYP_D7 PT8
P1.22
P1.23 SPI1_SS0 CLCD_B1
P1.24 SPI1_SS2 CLCD_B2
P1.25 SPI1_SS1 CLCD_B3
P1.26 SPI1_SCK CLCD_B4
P1.27 SPI1_SS3 CLCD_B5
P1.28 SPI1_MISO CLCD_B6
P1.29 SPI1_MOSI CLCD_B7
P1.30 OWM_PUPEN CLCD_R0
P1.31 OWM_IO CLCD_R1
P2.0 SPI2_SS2 PT9
P2.1 SPI2_SS1 PT10
P2.2 SPI2_SCK (I2S-BCLK)† CLCD_LEND
P2.3 SPI2_MISO (I2S-SDI)† CLCD_PWREN
P2.4 SPI2_MOSI (I2S-SDO)†
P2.5 SPI2_SS0 (I2S_LRCLK)† PT11
P2.6 SPI2_SS3 CLCD_VSYNC
P2.7 I2C0_SDA
P2.8 I2C0_SCL
P2.9 UART0_CTS PT12
P2.10 UART0_RTS PT14
P2.11 UART0_RX PT13
P2.12 UART0_TX PT15
P2.13 UART1_CTS CLCD_R2
P2.14 UART1_RX CLCD_R3
P2.15 UART1_RTS CLCD_R4
P2.16 UART1_TX CLCD_R5
P2.17 I2C1_SDA CLCD_R6
P2.18 I2C1_SCL. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details. CLCD_R7. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details.
P2.19*
P2.20*
P2.21*
P2.22*
P2.23 PT6 SPIXR_SDIO3**
P2.24*
P2.25 PT11
P2.26 PT12
P2.27*
P2.28 PT14. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details. This device pin also has a special function associated with the Secure Communications Protocol Bootloader. See Table 3 for details.
P2.29*
P2.30 PT1
P2.31*
P3.0 PDOWN†† HYP_CS1N
P3.1 SPI0_MISO
P3.2 SPI0_MOSI
P3.3 SPI0_SCK
P3.4 TMR0
P3.5 TMR2
P3.6 TMR4
P3.7 TMR1
P3.8 TMR3
P3.9 TMR5

*GPIO not pinned out.

**This signal can be mapped to more than one GPIO, but there is only one instance of this peripheral.

I2S_BCLK, I2S_LRCLK, I2S_SDI, I2S_SDO when enabled.

††PDOWN does not operate during or immediately after reset since this function appears as an Alternate Function 1.

†††Single-wire debug when enabled.